??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
204
Shaft Size
20 mm
Part No.
074714
Description
F4B-SC-20M-NL
Weight
0.8 kg
Lubrication Feature
NO-LUBE
A
31.2 mm
B
85.9 mm
C
34.0 mm
D
63.5 mm
Bolt Diameter
M10
H
11.2 mm
J
9.1 mm
L
28.4 mm
N
49.3 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.